IESNA:LM-63-2002
[TEST]P943020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42855
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3909.2 3884.7 3833.5 3789 3777.8 3782.3 3795.6 3820.1 3842.4 3849.1
3851.3 3884.7 3953.8 4067.4 4256.7 4524 4849.2 5241.3 5742.5 6339.4
7016.6 7845.2 8849.8 9992.5 11222.1 12543 13810.4 14400.7 13536.4 10460.3
5691.2 1606 492.3 291.8 167.1 69.1 0
3909.2 3895.9 3842.4 3797.9 3786.7 3789 3802.3 3826.8 3846.9 3853.6
3858 3893.6 3960.5 4080.8 4265.6 4535.2 4864.8 5259.1 5773.6 6370.6
7070 7923.2 8967.9 10086.1 11337.9 12692.2 13932.9 14467.5 13400.6 10226.4
5426.2 1505.8 476.7 267.3 155.9 62.4 0
3909.2 3891.4 3840.2 3793.4 3773.4 3775.6 3782.3 3795.6 3804.5 3813.5
3826.8 3864.7 3936 4049.6 4236.7 4483.9 4800.2 5174.5 5657.8 6248.1
6985.4 7907.6 8990.1 10193 11440.4 12763.5 14013.1 14663.5 13872.8 11046.1
6557.7 2419.1 646 320.8 189.3 73.5 0
3909.2 3882.5 3833.5 3782.3 3755.5 3748.9 3753.3 3755.5 3755.5 3771.1
3793.4 3835.7 3907 4018.4 4178.8 4414.9 4729 5112.1 5595.4 6183.5
6980.9 7934.3 9150.5 10520.4 11923.7 13300.3 14585.6 15311.7 14910.8 12821.4
8803 4259 1283 467.8 227.2 71.3 0
3909.2 3882.5 3835.7 3782.3 3748.9 3742.2 3746.6 3746.6 3746.6 3764.5
3804.5 3842.4 3902.6 3998.3 4143.1 4361.4 4677.7 5072 5557.6 6176.8
6994.3 8083.5 9489.1 11153 12863.7 14396.2 15632.5 16416.6 16510.1 15440.9
12313.5 7406.4 3145.2 801.9 269.5 62.4 0
3909.2 3875.8 3829 3775.6 3739.9 3733.3 3739.9 3748.9 3748.9 3766.7
3809 3840.2 3887 3989.4 4143.1 4361.4 4668.8 5072 5566.5 6219.1
7072.3 8243.9 9816.5 11734.4 13681.2 15371.9 16610.4 17532.5 18098.3 17737.5
15374.1 10794.4 5170 1623.8 345.3 80.2 0
3909.2 3882.5 3833.5 3777.8 3742.2 3733.3 3737.7 3746.6 3746.6 3764.5
3804.5 3846.9 3907 4005 4156.5 4379.2 4691.1 5083.1 5573.2 6192.4
7009.9 8101.4 9513.6 11153 12845.9 14411.8 15703.8 16603.7 16724 15547.9
12596.4 7691.5 3022.7 779.6 225 60.1 0
3909.2 3887 3840.2 3784.5 3748.9 3739.9 3746.6 3753.3 3760 3777.8
3806.8 3853.6 3929.3 4042.9 4205.5 4430.5 4749 5136.6 5619.9 6225.8
7027.7 8039 9261.9 10596.2 11961.6 13340.4 14648 15380.8 14879.6 12921.6
9054.7 4352.5 1298.6 487.8 231.7 71.3 0
3909.2 3893.6 3844.6 3791.2 3762.2 3757.8 3766.7 3784.5 3800.1 3815.7
3835.7 3875.8 3953.8 4076.3 4259 4510.7 4824.7 5205.6 5682.3 6259.2
6989.9 7896.4 8959 10119.5 11331.2 12641 13928.5 14576.7 13895.1 11556.2
7301.7 2869 821.9 392 209.4 84.6 0
3909.2 3898.1 3846.9 3793.4 3768.9 3766.7 3782.3 3813.5 3840.2 3855.8
3871.4 3911.5 3985 4109.7 4301.3 4570.8 4900.5 5299.2 5789.2 6381.7
7067.8 7920.9 8903.3 10005.9 11177.5 12476.2 13712.4 14198 13280.3 10308.8
5648.9 1701.8 519 262.8 140.3 55.7 0
3909.2 3895.9 3846.9 3793.4 3768.9 3768.9 3784.5 3813.5 3842.4 3855.8
3869.1 3902.6 3978.3 4096.3 4285.7 4548.5 4876 5292.5 5784.8 6346.1
7021 7838.5 8816.4 9925.7 11043.9 12342.5 13605.5 14202.5 13427.3 10618.4
6016.4 1891.1 548 285.1 147 51.2 0
